Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Female Bulkhead to BNC Female Cable Using PE-C195 Coax

Product ID: PE3W09876

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Bulkhead Mount Connector Clamp/Solder Attachment for RG58, RG142, RG223, RG400, RG141, RG303, RG55, LMR-195, .480 inch D HoleLow Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketBNC Female Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195Data Icon
PE4078PE-C195PE4058KitBOM Datasheet

BNC Female Bulkhead to BNC Female Cable Using PE-C195 Coax

PE3W09876 is a BNC female bulkhead to BNC female cable using PE-C195 coax. This Pasternack BNC female bulkhead to BNC female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our female BNC bulkhead to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09876 BNC female bulkhead to BNC female cable assembly is constructed with PE-C195 coax.