Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm BNC Female 4 Hole Flange to 75 Ohm BNC Female 4 Hole Flange Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE3W08638LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44652RG179B/UPE44652KitBOM Datasheet

75 Ohm BNC Female 4 Hole Flange to 75 Ohm BNC Female 4 Hole Flange Cable Using 75 Ohm RG179 Coax, LF Solder

PE3W08638LF is a BNC female 4 hole flange to BNC female 4 hole flange cable using RG179 coax. This Pasternack BNC female 4 hole flange to BNC female 4 hole flange cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2.

Our female BNC 4 hole flange to female BNC 4 hole flange cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W08638LF BNC female 4 hole flange to BNC female 4 hole flange cable assembly is constructed with RG179 coax.