To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity BNC Female to Reverse Polarity BNC Female Cable Using RG316-DS Coax

Product ID: PE3W07575

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45182RG316-DSPE45182KitBOM Datasheet

Reverse Polarity BNC Female to Reverse Polarity BNC Female Cable Using RG316-DS Coax

PE3W07575 is a reverse polarity BNC female to reverse polarity BNC female cable using RG316-DS coax. This Pasternack reverse polarity BNC female to reverse polarity BNC female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity female BNC to reverse polarity female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07575 BNC reverse polarity female to BNC reverse polarity female cable assembly is constructed with RG316-DS coax.