Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Female to BNC Female Cable 36 Inch Length Using RG58 Coax

Product ID: PE3052-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.89
25-49$64.50
50-99$61.10
100-249$58.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length36 inches

Description

BNC Female to BNC Female Cable 36 Inch Length Using RG58 Coax

The PE3052-36 is a BNC female to female RF cable designed for in-series coaxial connections, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF system integration and bench interconnects where flexible cable routing and standard BNC interfaces simplify equipment connections. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support reliable electrical performance, while RG58C/U coax maintains a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a female gender on end 1 and female on end 2. This BNC to BNC cable is a female to female coax assembly, PE3052-36, can also be known as a BNC jack to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC jack to BNC jack cable assembly PE3052-36 is built with RG58 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency BNC female to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC jack to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC female to BNC female cable 36 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3052-36 BNC cable used for?

The PE3052-36 is a BNC female to BNC female RF cable used to connect 50 Ohm BNC interfaces in coaxial signal paths. It uses RG58C/U flexible coax, supports DC to 4 GHz operation, and has straight connectors on both ends. Engineers use it for bench interconnects, prototype systems, and general RF equipment integration where BNC male ports need a cable link. Its flexible construction helps with routing in compact spaces while maintaining the standard BNC interface common in test and electronics environments.

When would I use a BNC female to BNC female cable assembly?

A BNC female to BNC female cable assembly like PE3052-36 is used when two BNC male connections must be linked through a flexible coax run. This assembly provides 50 Ohm impedance, RG58C/U coax, and DC to 4 GHz coverage for standard RF and electronics applications. It is useful on lab benches, integration fixtures, and prototype setups where direct adapters do not provide enough reach or routing flexibility. The cable format also helps reduce mechanical strain compared with rigid connections between equipment mounted at different angles or positions.

Is the PE3052-36 suitable for lab and test bench interconnects?

The PE3052-36 is suitable for lab and test bench interconnects that use standard 50 Ohm BNC interfaces and require flexible cable routing. It combines RG58C/U coax, straight BNC female connectors, and a 1.4:1 maximum VSWR for controlled signal performance. Engineers often use this type of cable between instruments, breakout points, and temporary test fixtures during development or troubleshooting. Its flexible PVC jacket and familiar BNC interface make it practical for repeated reconfiguration in electronics and RF work areas.

What construction details make the PE3052-36 a practical RF cable assembly?

The PE3052-36 is built as a flexible coaxial cable assembly with RG58C/U cable and BNC female connectors on both ends. It features brass connector bodies, gold-plated brass contacts, PTFE dielectric, and a PVC (NC) jacket for standard RF interconnect use. Those materials support repeated bench handling and routine equipment connections in electronics labs, integration stations, and prototype builds. Combined with DC to 4 GHz performance and 50 Ohm impedance, the construction fits many common signal routing tasks using BNC-connected hardware.