To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Female 4 Hole Flange to BNC Male Right Angle Cable Using RG400 Coax

Product ID: PE3W09017

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4056RG400/UPE4053KitBOM Datasheet

BNC Female 4 Hole Flange to BNC Male Right Angle Cable Using RG400 Coax

PE3W09017 is a BNC female 4 hole flange to BNC male right angle cable using RG400 coax. This Pasternack BNC female 4 hole flange to BNC male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2. BNC to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female BNC 4 hole flange to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09017 BNC female 4 hole flange to BNC male right angle cable assembly is constructed with RG400 coax.