In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

BNC Female Right Angle Connector Solder Attachment Thru Hole PCB

Product ID: PE51240

Pricing

QuantityPrice
1-24$29.79

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency5 GHz
Interface Type 1Thru Hole

Description

BNC Female Right Angle Connector Solder Attachment Thru Hole PCB

PE51240 BNC female right angle coaxial connector has an interface type of BNC female Thru Hole and a 50 Ohm impedance. Pasternack BNC female connector uses shield/contact crimp/solder as an attachment method. Our female BNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 5 GHz.

The Pasternack right angle BNC female coaxial connector has a PTFE dielectric type and a VSWR of 1.05. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE51240 BNCright angle connector uses bronze contact and a gold plating material. This BNC female right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle female BNC connector will ship the same day as purchased. Our BNC right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.