Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

50 Ohm 10 Watts Black Anodized Aluminum Heatsink BNC Female RF Load Up To 4 GHz

Product ID: PE6101

Pricing

QuantityPrice
1-9$410.99
10-24$394.55
25-99$378.11
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesBNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power10 Watt

Description

50 Ohm 10 Watts Black Anodized Aluminum Heatsink BNC Female RF Load Up To 4 GHz

PE6101 10 Watts RF load (also known as termination or dummy load) has a BNC connector that is female. This Pasternack 10 watts BNC female load / termination is rated for a maximum frequency of 4 GHz. Our BNC female termination load is a rf load termination with a 50 Ohm impedance.

This BNC load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm BNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6101 10 watts BNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC female 10 watts termination load will ship worldwide the same day as purchased.