Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Female Bulkhead to 75 Ohm Push-On MCX Plug Right Angle Cable 12 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE3W01725-SP1-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 94
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length12 inches

Description

75 Ohm BNC Female Bulkhead to 75 Ohm Push-On MCX Plug Right Angle Cable 12 Inch Length Using 75 Ohm RG179 Coax

The PE3W01725-SP1-12 is a 75 Ohm BNC female bulkhead to MCX plug cable assembly designed for RG179B/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF system integration where a bulkhead BNC interface must transition to a compact MCX connection. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and an FEP jacket support stable signal transfer with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with BNC bulkhead cable connection on one end and right angle MCX cable connection on the other. Our BNC to right angle MCX cable assemblies have a female gender on end 1 and plug on end 2. This BNC to MCX cable is a female to plug coax assembly, PE3W01725-SP1-12, can also be known as a BNC jack to right angle MCX male cable assembly and will be shipped same-day as it is purchased.

BNC jack to MCX male cable assembly PE3W01725-SP1-12 is built with RG179 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle MCX cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC female bulkhead to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W01725-SP1-12 can also be used in the other direction and will be right angle MCX plug to BNC female bulkhead cable assembly if the opposite connectivity is required.

BNC jack bulkhead to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to MCX cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC female bulkhead to 75 Ohm push-on MCX plug right angle cable 12 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE3W01725-SP1-12 RF cable assembly?

The PE3W01725-SP1-12 is a 75 Ohm between-series RF cable assembly with a BNC female bulkhead connector on one end and an MCX plug on the other. It uses RG179B/U coax, supports DC to 1 GHz operation, and has a 1.5:1 maximum VSWR for matched signal paths. Engineers use this assembly when equipment must transition from a panel-mounted BNC interface to a compact MCX-connected module. Its combination of brass connectors, PTFE dielectrics, and an FEP jacket supports reliable integration in enclosed electronic systems.

When would I use a BNC female bulkhead to MCX plug cable?

A BNC female bulkhead to MCX plug cable is used when a system needs a fixed panel connection outside the enclosure and a smaller internal RF interface. The PE3W01725-SP1-12 provides that transition with 75 Ohm impedance, RG179B/U coax, and DC to 1 GHz coverage. This is useful in video equipment, instrument panels, and compact electronic assemblies where space around the internal connection is limited. The bulkhead side creates an accessible external port, while the MCX side connects neatly to smaller board-level or module-level hardware.

Is the PE3W01725-SP1-12 suitable for 75 Ohm video and RF systems?

Yes, the PE3W01725-SP1-12 is suitable for 75 Ohm systems because the cable and both connector interfaces are specified at 75 Ohm. It uses RG179B/U coax and supports DC to 1 GHz operation, which fits many lower-frequency video and RF interconnect needs. Engineers often choose this type of assembly for signal routing where impedance consistency matters across panel, cable, and device interfaces. Using a 75 Ohm assembly helps maintain system matching when connecting BNC-based ports to equipment that uses compact MCX terminations.

What advantage does a bulkhead BNC connection provide in this assembly?

A bulkhead BNC connection provides a secure panel-mounted interface that lets engineers route signals through an enclosure wall without adding a separate feedthrough. In the PE3W01725-SP1-12, that design pairs with an MCX plug to link an external BNC access point to an internal compact connection. This arrangement is useful in test equipment, integrated electronics, and rack-mounted devices that need clean cable management and service access. It helps simplify installation by combining panel access and internal interconnect functionality in one prebuilt assembly.