In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Female to NMO Mount Connector Cable Using RG58 Coax

Product ID: PE37845

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2NMO Mount
Connector Gender 2Connector
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50

Description

BNC Female to NMO Mount Connector Cable Using RG58 Coax

PE37845 is a BNC female to NMO Mount connector cable using RG58 coax. This Pasternack BNC female to NMO Mount connector cable assembly uses a 50 Ohm BNC for connector 1 and a NMO Mount for connector 2.

Our female BNC to connector NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37845 BNC female to NMO Mount connector cable assembly is constructed with RG58 coax.