Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP BNC Female Connector Clamp/Solder Attachment for RG59, RG62, RG71

Product ID: PE4740
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone

Description

RP BNC Female Connector Clamp/Solder Attachment for RG59, RG62, RG71

PE4740 reverse polarity BNC female coaxial connector has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. Pasternack reverse polarity BNC female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack reverse polarity BNC female coaxial connector has a ptfe dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4740 reverse polarity BNC connector uses brass contact. This reverse polarity BNC female coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female BNC connector will ship the same day as purchased. Our BNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.