PE51771 BNC female bulkhead coaxial connector has an interface type of BNC female which is compatible with RG316-DS cables and has an impedance of 50 Ohms. Pasternack’s BNC female bulkhead connector uses crimp as an attachment method. Our female BNC coaxial connector provides a maximum frequency of 2.8 GHz. This BNC female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack BNC female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s BNC coaxial connector has a brass body with copper-tin-zinc alloy plating. Our PE51771 BNC connector uses a gold over nickel over copper-plated phosphor bronze contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 1.5 mOhms and 1 mOhm respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. The PE51771 BNC bulkhead connector operates at a temperature range of -65 to 165 deg C. This threaded female BNC coaxial RF connector has a maximum insertion loss of 0.167 dB. This BNC connector has a gold over nickel over copper inner contact plating. The Pasternack BNC female connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our BNC female connector has a length of 1.142 inches, a width of 0.5 inches, and a weight of 0.025 lbs. This threaded BNC female coaxial connector features a copper-tin-zinc alloy plated brass coupling nut. This radio frequency coaxial connector comes with a copper-tin-zinc alloy plated brass washer.
This Pasternack female BNC bulkhead connector will ship the same business day as purchased. Our bulkhead BNC female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.