Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Bulkhead Connector Crimp/Solder Attachment For RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch

Product ID: PE4208

Pricing

QuantityPrice
1-24$27.69
25-49$26.31
50-99$24.92
100-249$23.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 339
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series BNC
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Crimp/Solder
Mount Method Bulkhead
Interface Type 1 RG58

Description

BNC Female Bulkhead Connector Crimp/Solder Attachment For RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch, 0.480 inch D Hole

PE4208 BNC female bulkhead coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack BNC coaxial connector has a brass body with nickel plating. This BNC female bulkhead coaxial RF connector is REACH compliant.

This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.