To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Female 4 Hole Flange to SMA Female Cable Using PE-SR047FL Coax

Product ID: PE3W10420

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44888PE-SR047FLPE4418KitBOM Datasheet

BNC Female 4 Hole Flange to SMA Female Cable Using PE-SR047FL Coax

PE3W10420 is a BNC female 4 hole flange to SMA female cable using PE-SR047FL coax. This Pasternack BNC female 4 hole flange to SMA female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMA for connector 2.

Our female BNC 4 hole flange to female SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10420 BNC female 4 hole flange to SMA female cable assembly is constructed with PE-SR047FL coax.