In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity BNC Female Bulkhead to SMA Male Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W04907/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4755PE-SR405FLJPE45135KitBOM Datasheet

Reverse Polarity BNC Female Bulkhead to SMA Male Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W04907/HS is a reverse polarity BNC female bulkhead to SMA male cable using PE-SR405FLJ coax. This Pasternack reverse polarity BNC female bulkhead to SMA male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female BNC bulkhead to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04907/HS BNC reverse polarity female bulkhead to SMA male cable assembly is constructed with PE-SR405FLJ coax.