Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female to SMB Plug Cable Using RG223 Coax , LF Solder

Product ID: PE34026LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400SMB Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE4397RG223/UPE4593KitBOM Datasheet

BNC Female to SMB Plug Cable Using RG223 Coax, LF Solder

PE34026LF is a BNC female to SMB plug cable using RG223 coax. This Pasternack BNC female to SMB plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMB for connector 2.

Our female BNC to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34026LF BNC female to SMB plug cable assembly is constructed with RG223 coax.