To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm BNC Female 4 Hole Flange to 75 Ohm SMC Plug Cable Using 75 Ohm RG179 Coax

Product ID: PE3W04462

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 175 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44652RG179B/UPE4249KitBOM Datasheet

75 Ohm BNC Female 4 Hole Flange to 75 Ohm SMC Plug Cable Using 75 Ohm RG179 Coax

PE3W04462 is a BNC female 4 hole flange to SMC plug cable using RG179 coax. This Pasternack BNC female 4 hole flange to SMC plug cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMC for connector 2.

Our female BNC 4 hole flange to plug SMC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04462 BNC female 4 hole flange to SMC plug cable assembly is constructed with RG179 coax.