Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE4836

Pricing

QuantityPrice
1-24$40.49
25-49$38.47
50-99$36.44
100-249$34.82
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,685
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1Solder Cup

Description