To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity BNC Female Bulkhead to SSMA Female Bulkhead Cable Using RG174 Coax

Product ID: PE3W06462

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4751RG174A/UPE44405KitBOM Datasheet

Reverse Polarity BNC Female Bulkhead to SSMA Female Bulkhead Cable Using RG174 Coax

PE3W06462 is a reverse polarity BNC female bulkhead to SSMA female bulkhead cable using RG174 coax. This Pasternack reverse polarity BNC female bulkhead to SSMA female bulkhead cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMA for connector 2.

Our reverse polarity female BNC bulkhead to female SSMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06462 BNC reverse polarity female bulkhead to SSMA female bulkhead cable assembly is constructed with RG174 coax.