In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity BNC Female Bulkhead to SSMA Male Cable Using RG316 Coax

Product ID: PE3W06008

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4752RG316/UPE4184KitBOM Datasheet

Reverse Polarity BNC Female Bulkhead to SSMA Male Cable Using RG316 Coax

PE3W06008 is a reverse polarity BNC female bulkhead to SSMA male cable using RG316 coax. This Pasternack reverse polarity BNC female bulkhead to SSMA male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMA for connector 2.

Our reverse polarity female BNC bulkhead to male SSMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06008 BNC reverse polarity female bulkhead to SSMA male cable assembly is constructed with RG316 coax.