Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female to SSMB Plug Right Angle Cable Using RG316 Coax , LF Solder

Product ID: PE3C5958LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

BNC Female to SSMB Plug Right Angle Cable Using RG316 Coax , LF Solder

Radio frequency assembly BNC female to SSMB plug right angle cable using RG316 coax , LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. BNC female to SSMB plug right angle cable using RG316 coax , LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to SSMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle SSMB cable connection on the other. Our BNC to right angle SSMB cable assemblies have a female gender on end 1 and plug on end 2. This BNC to SSMB cable is a female to plug coax assembly, PE3C5958LF, can also be known as a BNC jack to right angle SSMB male cable assembly and will be shipped same-day as it is purchased.

BNC jack to SSMB male cable assembly PE3C5958LF is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle SSMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC female to SSMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5958LF can also be used in the other direction and will be right angle SSMB plug to BNC female cable assembly if the opposite connectivity is required.

BNC jack to SSMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to SSMB cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC female to SSMB plug right angle cable using RG316 coax , LF solder.