Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Bulkhead to SSMC Jack Cable Using RG188-DS Coax

Product ID: PE3W06722

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .480 inch D HoleFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSSMC Jack Connector Crimp/Solder Attachment for RG316, RG188Data Icon
PE4392RG188-DSPE45373KitBOM Datasheet

BNC Female Bulkhead to SSMC Jack Cable Using RG188-DS Coax

PE3W06722 is a BNC female bulkhead to SSMC jack cable using RG188-DS coax. This Pasternack BNC female bulkhead to SSMC jack cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMC for connector 2.

Our female BNC bulkhead to jack SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06722 BNC female bulkhead to SSMC jack cable assembly is constructed with RG188-DS coax.