75 Ohm BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for PE-B150, RG180, RG195, .480 inch D Hole
Product ID:
PE4641
Pricing
| Quantity | Price |
| 1-24 | $45.79 |
| 25-49 | $43.50 |
| 50-99 | $41.21 |
| 100-249 | $39.38 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,954

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC |
| Connector Gender | Female |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | PE-B150 |
| Interface Type 2 | RG180 |
| Interface Type 3 | RG195 |
Description
75 Ohm BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for PE-B150, RG180, RG195, .480 inch D Hole
PE4641 BNC female bulkhead coaxial connector has an interface type of PE-B150, RG180, RG195 and a 75 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack BNC female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4641 BNC connector uses brass contact. This BNC female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table