Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for PE-B159, Belden 1855A, Mini 59, .480 inch D Hole

Product ID: PE44587

Pricing

QuantityPrice
1-24$45.79
25-49$43.50
50-99$41.21
100-249$39.38
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1PE-B159
Interface Type 2Belden 1855A
Interface Type 3Mini 59

Description