BNC Female Bulkhead Mount Isolated Ground Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole
Product ID:
PE4091
Pricing
| Quantity | Price |
| 1-24 | $19.29 |
| 25-49 | $18.33 |
| 50-99 | $17.36 |
| 100-249 | $16.59 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,993

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 1 GHz |
| Interface Type 1 | Solder Cup |
Description
BNC Female Bulkhead Mount Isolated Ground Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole
PE4091 BNC female bulkhead isolated ground terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact solder as an attachment method. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack BNC female bulkhead isolated ground terminal connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack BNC terminal connector has a brass body with nickel plating. Our PE4091 BNC connector uses brass contact. This BNC female bulkhead isolated ground terminal RF connector is RoHS and REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table