BNC Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .531 inch Hole Spacing
Product ID:
PE4317
Pricing
| Quantity | Price |
| 1-24 | $60.99 |
| 25-49 | $57.94 |
| 50-99 | $54.89 |
| 100-249 | $52.45 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 197

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
BNC Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .531 inch Hole Spacing
PE4317 BNC female right angle 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack BNC female 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack right angle BNC female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack BNC terminal connector has a brass body with nickel plating. This BNC female right angle 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack right angle female BNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table