Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC to Straight Cut Lead Cable Using LMR-100 Coax

Product ID: PE3C2831

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

BNC to Straight Cut Lead Cable Using LMR-100 Coax

PE3C2831 is a BNC female to cable using LMR-100A coax. This Pasternack BNC female to cable assembly uses a 50 Ohm BNC for connector 1 and a for connector 2.

Our female BNC to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2831 BNC female to cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.