PE51691 BNC female PCB connector has an interface type of BNC female which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's BNC female connector uses solder as an attachment method. Our female BNC PCB connector provides a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This BNC female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack BNC female PCB connector has a PTFE dielectric type. Pasternack's BNC PCB connector has a brass body with nickel plating. Our PE51691 BNC connector uses a gold flash over nickel-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This BNC connector has a gold flash over nickel inner contact plating. Our BNC female connector has a length of 0.92 inches, a width of 0.42 inches, and a weight of 0.75 lbs.
This Pasternack commercial grade female BNC connector will ship the same business day as purchased. Our BNC female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.