Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity BNC Female to TNC Male Cable Using RG223 Coax

Product ID: PE3W09218

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP BNC Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400TNC Male Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400Data Icon
PE4737RG223/UPE4047KitBOM Datasheet

Reverse Polarity BNC Female to TNC Male Cable Using RG223 Coax

PE3W09218 is a reverse polarity BNC female to TNC male cable using RG223 coax. This Pasternack reverse polarity BNC female to TNC male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity female BNC to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09218 BNC reverse polarity female to TNC male cable assembly is constructed with RG223 coax.