To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity BNC Female Bulkhead to UHF Female Cable Using 53 Ohm RG55 Coax

Product ID: PE3W10824

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4746RG55B/UPE44056KitBOM Datasheet

Reverse Polarity BNC Female Bulkhead to UHF Female Cable Using 53 Ohm RG55 Coax

PE3W10824 is a reverse polarity BNC female bulkhead to UHF female cable using RG55 coax. This Pasternack reverse polarity BNC female bulkhead to UHF female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm UHF for connector 2.

Our reverse polarity female BNC bulkhead to female UHF cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W10824 BNC reverse polarity female bulkhead to UHF female cable assembly is constructed with RG55 coax.