PE45880 BNC jack bulkhead coaxial connector has an interface type of BNC jack 0.141 cable and a 50 Ohm impedance. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack's BNC jack bulkhead connector uses crimp/solder as an attachment method. Our jack BNC coaxial connector provides a maximum frequency of 4 GHz. This BNC coaxial connector is stocked to be readily available for same business day shipment.
The Pasternack BNC jack bulkhead coaxial connector has a maximum VSWR of 1.3:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack's BNC coaxial connector has a bz4 body with copper-tin-zinc alloy plating. Our PE45880 BNC connector uses gold over copper-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bz4 material and has a contact life of 500 cycles or more. The PE45880 BNC bulkhead non-magnetic connector operates at a temperature range of -65 to 165 deg C. This threaded jack coaxial RF connector has a maximum insertion loss of 0.2 dB. The Pasternack non-magnetic BNC jack connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms.
This Pasternack non-magnetic jack BNC bulkhead connector will ship the same business day as purchased. Our bulkhead BNC jack connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.