Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP BNC Jack Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .480 inch D Hole

Product ID: PE4749
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1RG59
Interface Type 2RG62

Description

RP BNC Female Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .480 inch D Hole

PE4749 reverse polarity BNC female bulkhead coaxial connector has an interface type of RG59, RG62 and a 50 Ohm impedance. Pasternack reverse polarity BNC female bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack reverse polarity BNC female bulkhead coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. This reverse polarity BNC female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.