Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Connector Crimp/Crimp Attachment for .100 inch, RG316, RG174, RG188, LMR-100, LMR-100, LMR-100-FR, PE-C100, PE-B100

Product ID: PE45045

Pricing

QuantityPrice
1-24$18.89
25-49$17.95
50-99$17.00
100-249$16.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14,124
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100
Interface Type 7LMR-100-FR
Interface Type 8PE-C100
Interface Type 9PE-B100

Description

BNC Male Connector Crimp/Crimp Attachment for .100 inch, RG316, RG174, RG188, LMR-100, LMR-100, LMR-100-FR, PE-C100, PE-B100

PE45045 BNC male coaxial connector has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100, LMR-100-FR, PE-C100, PE-B100 and a 50 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/crimp as an attachment method. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE45045 BNC connector uses brass contact. This BNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave