Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm BNC Male to 75 Ohm 1.6/5.6 Plug Cable Using 75 Ohm RG59 Coax

Product ID: PE3C5132

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.6/5.6
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

50 Ohm BNC Male to 75 Ohm 1.6/5.6 Plug Cable Using 75 Ohm RG59 Coax

Radio frequency assembly 50 Ohm BNC male to 75 Ohm 1.6/5.6 plug cable using 75 Ohm RG59 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 50 Ohm BNC male to 75 Ohm 1.6/5.6 plug cable using 75 Ohm RG59 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to 1.6/5.6 cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and 1.6/5.6 cable connection on the other. Our BNC to 1.6/5.6 cable assemblies have a male gender on end 1 and plug on end 2. This BNC to 1.6/5.6 cable is a male to plug coax assembly, PE3C5132, can also be known as a BNC plug to 1.6/5.6 male cable assembly and will be shipped same-day as it is purchased.

BNC plug to 1.6/5.6 male cable assembly PE3C5132 is built with RG59 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to 1.6/5.6 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to 1.6/5.6 plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5132 can also be used in the other direction and will be 1.6/5.6 plug to BNC male cable assembly if the opposite connectivity is required.

BNC plug to 1.6/5.6 male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to 1.6/5.6 cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 50 Ohm BNC male to 75 Ohm 1.6/5.6 plug cable using 75 Ohm RG59 coax.