In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male to 7/16 DIN Male Low Loss Cable 12 Inch Length Using LMR-400-DB Coax with HeatShrink, LF Solder

Product ID: PE3W03566LF/HS-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400-DB
RF Cable TypeLMR-400-DB
RF Cable Impedance50 Ohm
Length12 inches

Description

BNC Male to 7/16 DIN Male Low Loss Cable 12 Inch Length Using LMR-400-DB Coax with HeatShrink, LF Solder

Radio frequency assembly BNC male to 7/16 DIN male low loss cable 12 inch length using LMR-400-DB coax with heatshrink, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. BNC male to 7/16 DIN male low loss cable 12 inch length using LMR-400-DB coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to 7/16 DIN cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and 7/16 DIN cable connection on the other. Our low loss BNC to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This BNC to 7/16 DIN cable is a male to male coax assembly, PE3W03566LF/HS-12, can also be known as a low loss BNC plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to 7/16 DIN plug cable assembly PE3W03566LF/HS-12 is built with LMR-400-DB which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency BNC male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03566LF/HS-12 can also be used in the other direction and will be 7/16 DIN male to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to 7/16 DIN cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to 7/16 DIN male low loss cable 12 inch length using LMR-400-DB coax with heatshrink, LF solder.