Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle to 7/16 DIN Male Cable Using RG214 Coax

Product ID: PE3W09434

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Right Angle Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG2157/16 DIN Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4387RG214/UPE4571KitBOM Datasheet

BNC Male Right Angle to 7/16 DIN Male Cable Using RG214 Coax

PE3W09434 is a BNC male right angle to 7/16 DIN male cable using RG214 coax. This Pasternack BNC male right angle to 7/16 DIN male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 7/16 DIN for connector 2. BNC right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09434 BNC male right angle to 7/16 DIN male cable assembly is constructed with RG214 coax.