BNC Male to Alligator Clip Cable 12 Inch Length Using 75 Ohm RG59 Coax
Product ID:
PE3954-12
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Alligator |
| Connector Gender 2 | Clip |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 |
Description
BNC Male to Alligator Clip Cable 12 Inch Length Using 75 Ohm RG59 Coax
Very low frequency equipment test lead cable assembly PE3954-12 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a BNC cable connector on side 1. Our BNC test lead assembly has a alligator connector on side 2.
BNC to BNC RF test equipment lead cable is manufactured with male gender for side 1 and clip for side 2. BNC male to alligator clip cable test lead for RF is constructed with RG59 cable and the impedance is 75 Ohm. PE3954-12 BNC male to alligator clip test equipment lead using RG59 cable has a 12 inch length.
Pasternack BNC to alligator RG59 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with BNC to alligator connectors and RG59 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
The PE3954-12 is a BNC male to alligator clip cable designed for very low frequency test leads, offering 75 Ohm impedance with RG59B/U coax. It connects BNC-equipped equipment to temporary clip points during RF and electronic bench testing, troubleshooting, and signal breakout tasks. Brass connector materials, gold-plated BNC contact, Delrin dielectric, and PVC (NC) jacket support operation from -40°C to 80°C.
Frequently Asked Questions
What is the PE3954-12 BNC male to alligator clip cable used for?
The PE3954-12 is a BNC male to alligator clip cable used to connect BNC-equipped equipment to temporary electrical contact points. It uses 75 Ohm RG59B/U coax and combines a straight BNC male interface with a straight alligator clip termination. Engineers use it for very low frequency test leads, bench troubleshooting, and quick breakout connections during prototype evaluation. This configuration helps when a permanent connector is unnecessary and a clipped connection is faster for measurement access.
When would I use a BNC to alligator clip cable instead of a standard coax cable assembly?
A BNC to alligator clip cable like PE3954-12 is used when one end must connect to exposed conductors instead of a mating RF connector. Its BNC male side mates with instrument ports, while the alligator clip side reaches loose wires, terminals, or temporary nodes. Engineers often choose this format during troubleshooting, signal tracing, and prototype bring-up where connection points change frequently. It is especially useful for very low frequency test lead work that needs quick setup and removal.
Is the PE3954-12 suitable for bench testing and breakout connections?
The PE3954-12 is suitable for bench testing and breakout connections because it is built specifically as a very low frequency test lead assembly. It uses flexible RG59B/U coax with 75 Ohm impedance, plus straight connector orientations that simplify routing on crowded benches. Engineers use it to bridge BNC instrument interfaces to clipped attachment points during diagnostics, validation, and temporary system checks. That makes it practical for electronics labs where repeatable access matters but permanent termination is not required.
What construction details make the PE3954-12 practical for lab and service use?
The PE3954-12 is practical for lab and service use because it combines flexible cable construction with straightforward connector interfaces. Its side 1 connector uses brass body and contact materials, gold contact plating, and Delrin dielectric, while the jacket material is PVC (NC). The assembly also supports operation from -40°C to 80°C, which fits many controlled lab and service environments. These details help engineers handle repeated setup changes during troubleshooting, verification, and temporary interconnect tasks.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table