Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle to Banana Plug Cable Using RG58 Coax

Product ID: PE3C2836

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Right Angle Connector Crimp/Crimp Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchDouble Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inch
PE4298RG58C/UPE4301

BNC Male Right Angle to Banana Plug Cable Using RG

PE3C2836 is a BNC male right angle to Banana plug cable using RG58 coax. This Pasternack BNC male right angle to Banana plug cable assembly uses a 50 Ohm BNC for connector 1 and a 0 Ohm Banana for connector 2. BNC right angle to Banana coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2836 BNC male right angle to Banana plug cable assembly is constructed with RG58 coax.