Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE38344-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$41.09
25-49$39.04
50-99$36.98
100-249$35.34
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Female Cable 60 Inch Length Using PE-C195 Coax

The PE38344-60 is a BNC male to female RF cable designed for PE-C195 coax interfaces, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a flexible in-series cable assembly is needed between BNC interfaces. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics help this low loss assembly maintain reliable electrical performance.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our low loss BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE38344-60, can also be known as a low loss BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE38344-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38344-60 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE38344-60 BNC cable assembly used for?

The PE38344-60 is a BNC male to female RF cable assembly used to connect equipment with BNC interfaces in 50 Ohm systems. It uses flexible PE-C195 coax, supports DC to 4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it for bench interconnects, prototype setups, and general RF system integration where a flexible cable is preferred. Its in-series configuration helps extend or bridge BNC connections between instruments, modules, and other electronic assemblies.

When would I use a BNC male to female cable instead of an adapter?

A BNC male to female cable like the PE38344-60 is used when you need separation between connected devices instead of a rigid direct connection. It combines BNC interfaces with flexible PE-C195 coax, 50 Ohm impedance, and DC to 4 GHz performance. Test benches and electronics assemblies often need cable routing freedom that a fixed adapter cannot provide safely. This approach can reduce mechanical stress on equipment ports while making it easier to position instruments or modules.

Is the PE38344-60 suitable for RF bench and electronics lab work?

The PE38344-60 is suitable for RF bench work and electronics lab use where BNC interconnects are common and 50 Ohm matching matters. It features straight BNC connectors, low loss design, Teflon dielectrics, and gold-plated brass contacts for dependable connections. Engineers use it to link instruments, fixtures, and development hardware during measurement, troubleshooting, and integration tasks. Its flexible construction helps with cable management in crowded benches where rigid interconnects can be inconvenient or place strain on ports.

What makes the PE38344-60 a good fit for general RF system integration?

The PE38344-60 is a good fit for general RF system integration because it combines standard BNC interfaces with flexible 50 Ohm coax. It uses PE-C195 cable, brass connector bodies, gold-plated brass contacts, and supports operation from DC to 4 GHz. Integrators can use it where subsystems, instruments, or enclosures need a practical BNC male to female cable connection. The assembly provides a straightforward in-series solution for extending signal paths while supporting low loss performance in electronic systems.