Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Bulkhead Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE38804-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$52.69
25-49$50.06
50-99$47.42
100-249$45.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Female Bulkhead Cable 60 Inch Length Using PE-C195 Coax

The PE38804-60 is a BNC cable assembly designed for BNC interface transitions, offering 50 Ohm impedance with PE-C195 flexible coax. It supports RF system integration where a bulkhead-mounted BNC female connection must pass through a panel or enclosure wall. Brass connector bodies and gold-plated contact construction support dependable mating, while the PE jacket and low loss design suit general RF use.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and BNC bulkhead cable connection on the other. Our low loss BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE38804-60, can also be known as a low loss BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE38804-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38804-60 can also be used in the other direction and will be BNC female bulkhead to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female bulkhead cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE38804-60 BNC cable assembly used for?

The PE38804-60 is a BNC male to BNC female bulkhead cable assembly used to route 50 Ohm RF signals through panels. It uses PE-C195 flexible coax, straight BNC interfaces, and a bulkhead mount that supports clean enclosure transitions. Engineers use this assembly in RF and electronic system integration when equipment inside a chassis must connect externally. This configuration helps create organized panel feedthroughs and simplifies access to BNC ports in laboratory, control, and service environments.

When would I use a BNC female bulkhead cable instead of a standard BNC cable?

A bulkhead cable like PE38804-60 is used when a BNC connection must pass through a panel, bracket, or equipment enclosure wall. Its BNC female bulkhead interface mounts at the panel while the BNC male end connects to internal or external equipment. This arrangement is useful in rack panels, instrument housings, and custom electronics where direct cable pass-through is needed. It also improves port accessibility by creating a fixed interface point instead of leaving a loose connector inside the enclosure.

Is the PE38804-60 compatible with standard 50 Ohm BNC equipment?

The PE38804-60 is designed for standard 50 Ohm BNC systems and is intended for use with matching 50 Ohm equipment interfaces. Both connector sides are specified at 50 Ohm, and the cable assembly uses PE-C195 coax with 50 Ohm cable impedance. Engineers commonly use this type of assembly with RF instruments, electronic assemblies, and panel-mounted signal paths that use BNC connectors. Compatibility depends on matching the BNC interface style and system impedance rather than using it with 75 Ohm applications.

Why would engineers choose a low loss flexible BNC cable assembly?

Engineers choose the PE38804-60 when they need a flexible cable assembly that supports easier routing while using a low loss design. This assembly combines PE-C195 coax, brass connector bodies, gold-plated contact construction, and standard straight BNC interfaces. It fits applications where cables must move through tighter spaces inside panels, enclosures, or general RF integration layouts. The flexible format helps installation, while the bulkhead end creates a stable external connection point for repeated access and system servicing.