75 Ohm BNC Male to 75 Ohm BNC Female Cable Using 75 Ohm RG179 Coax

Product ID: PE33443/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4604RG179B/UPE4616KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm BNC Female Cable Using 75 Ohm RG179 Coax with HeatShrink

PE33443/HS is a BNC male to BNC female cable using RG179 coax. This Pasternack BNC male to BNC female cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2.

Our male BNC to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE33443/HS BNC male to BNC female cable assembly is constructed with RG179 coax.