Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Bulkhead Cable 48 Inch Length Using RG214 Coax, RoHS

Product ID: PE3427LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$220.99
25-49$209.94
50-99$198.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Female Bulkhead Cable 48 Inch Length Using RG214 Coax, RoHS

The PE3427LF-48 is a BNC male to BNC female bulkhead cable designed for RG214/U coax, offering 50 Ohm impedance. It supports RF system integration where a panel-mounted BNC feedthrough connects external equipment to internal coax runs. Brass connector bodies and Teflon dielectrics support reliable interfaces, while the flexible RG214/U cable uses a PVC jacket.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC bulkhead cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3427LF-48, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3427LF-48 is built with RG214 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3427LF-48 can also be used in the other direction and will be BNC female bulkhead to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female bulkhead cable 48 inch length using RG214 coax, RoHS.

Frequently Asked Questions

What is the PE3427LF-48 BNC cable assembly used for?

The PE3427LF-48 is a BNC male to BNC female bulkhead cable assembly used to pass 50 Ohm RF connections through panels. It uses RG214/U flexible coax, straight BNC interfaces, brass connector bodies, and Teflon dielectrics for standard in-series connectivity. Engineers use it in equipment enclosures, bench fixtures, and electronic systems that need an accessible bulkhead-mounted BNC port. This layout helps separate internal cable routing from external connection points while keeping a familiar BNC interface on both sides.

When would I use a BNC female bulkhead cable instead of a standard BNC jumper?

A cable like the PE3427LF-48 is used when an RF connection must pass through a panel or enclosure wall. Its BNC female bulkhead end mounts at the panel, while the BNC male end connects to internal cabling or equipment. This is useful in instrument housings, rack panels, and protected systems where direct cable access is limited. The design creates a fixed interface point outside the enclosure without removing the flexibility of an internal coax assembly.

Is the PE3427LF-48 suitable for general 50 Ohm RF system integration?

Yes, the PE3427LF-48 is suitable for general 50 Ohm RF system integration where BNC interfaces and bulkhead mounting are required. It combines 50 Ohm BNC connectors with RG214/U coaxial cable, giving engineers a standard in-series connection format. Integrators often use it in electronics assemblies, test panels, and routed enclosure designs that need clear external access. Its flexible cable construction also helps when internal routing paths are tighter than a rigid panel adapter can accommodate.

What makes RG214/U cable useful in a bulkhead BNC assembly?

RG214/U gives the PE3427LF-48 a flexible coaxial cable section that supports internal routing between panel interfaces and installed RF hardware. The assembly pairs that cable with straight BNC male and female bulkhead connectors, both rated at 50 Ohm impedance. This combination works well in electronics packaging, test fixtures, and cabinet installations where cable movement during assembly is common. It lets engineers place a convenient panel connection exactly where needed while still routing coax inside the equipment.