Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Cable 60 Inch Length Using RG316 Coax

Product ID: PE3C3344-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.39
25-49$64.97
50-99$61.55
100-249$58.82
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Female Cable 60 Inch Length Using RG316 Coax

The PE3C3344-60 is a BNC male to female RF cable designed for in-series BNC interconnects, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a flexible jumper links instruments, modules, and bench assemblies. Brass connectors with gold-plated brass contacts, Teflon dielectrics, and an FEP-jacketed RG316/U cable support reliable signal transfer.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3C3344-60, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3C3344-60 is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3344-60 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3C3344-60 BNC cable assembly used for?

The PE3C3344-60 is a BNC male to female RF cable assembly used to connect 50 Ohm BNC interfaces in electronic and RF systems. It uses RG316/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it on benches, in prototypes, and inside integrated assemblies where a compact BNC jumper is needed. Its straight BNC connectors and flexible cable help simplify routing between instruments, modules, and test fixtures.

When would I use a BNC male to female cable instead of a male to male cable?

A BNC male to female cable like the PE3C3344-60 is used when you need to extend or adapt an existing BNC connection path. This configuration provides one plug interface and one jack interface, which helps bridge mismatched cable and equipment terminations. Engineers often choose it for bench instruments, temporary test setups, and subsystem integration where direct mating is not practical. It is especially useful when preserving an existing BNC interface scheme without changing panel connectors or installed cable assemblies.

Is the PE3C3344-60 suitable for flexible routing in compact RF setups?

The PE3C3344-60 is suitable for flexible routing because it is built with RG316/U coax and classified as a flexible cable assembly. Its FEP jacket and compact BNC interfaces help it route through tighter spaces than stiffer cable types in enclosed equipment. Engineers use this style in prototype racks, bench setups, and electronic assemblies where cable management affects service access. The straight connector format also supports clean point-to-point connections between adjacent modules, instruments, and test hardware.

What construction details make the PE3C3344-60 appropriate for RF interconnect applications?

The PE3C3344-60 uses brass connector bodies, gold-plated brass contacts, Teflon dielectric materials, and RG316/U 50 Ohm coax for RF interconnect service. Those materials are commonly selected for stable connector mating, signal transfer, and compatibility with standard BNC equipment interfaces. Engineers apply this cable in benches and integrated systems where repeatable BNC connections are needed within the DC to 1 GHz range. Its operating temperature range of -55°C to 165°C also supports broader environmental use than basic general-purpose jumpers.