Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Cable 48 Inch Length Using RG58 Coax

Product ID: PE3047-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$69.69
25-49$66.21
50-99$62.72
100-249$59.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Female Cable 48 Inch Length Using RG58 Coax

The PE3047-48 is a BNC male to female RF cable assembly designed for RG58C/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a BNC interface extension or equipment interconnect is needed. Brass connector bodies with gold-plated brass contacts and PTFE dielectric help maintain reliable performance, with maximum VSWR rated at 1.4:1.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3047-48, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3047-48 is built with RG58 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3047-48 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3047-48 RF cable assembly used for?

The PE3047-48 is a BNC male to female RF cable assembly used to connect, extend, or bridge 50 Ohm BNC interfaces. It uses RG58C/U flexible coax, supports DC to 4 GHz operation, and is rated for 1.4:1 maximum VSWR. Engineers use it on benches, in prototypes, and in integrated electronic systems where BNC connectivity is already standard. This makes it a practical choice for general RF interconnect tasks that need a familiar interface and flexible cable construction.

When would I use a BNC male to female cable instead of a male to male cable?

A BNC male to female cable like PE3047-48 is used when you need to extend an existing BNC connection without changing the mating interface. Its male end connects into a female BNC port, while the female end accepts another male BNC connection downstream. This is useful on test benches and system layouts where equipment spacing or panel access requires added reach. It helps preserve the intended connector orientation while maintaining a 50 Ohm signal path through RG58C/U coax.

Is the PE3047-48 suitable for bench testing and prototype RF work?

The PE3047-48 is suitable for bench testing and prototype RF work where a flexible 50 Ohm BNC cable is required. It combines RG58C/U coax with straight BNC connectors, gold-plated brass contacts, PTFE dielectric, and DC to 4 GHz coverage. These characteristics support instrument hookups, temporary routing, and subsystem evaluation in general electronic and RF environments. Engineers often choose this style when they need a simple BNC extension cable that fits common lab hardware and standard interface practices.

How does the PE3047-48 support BNC-based RF system integration?

The PE3047-48 supports BNC-based RF system integration by linking equipment, modules, and assemblies that use standard 50 Ohm BNC ports. Its straight connector geometry and flexible RG58C/U construction make routing easier in racks, enclosures, and development setups. With DC to 4 GHz operation and 1.4:1 maximum VSWR, it fits many general-purpose RF and electronic interconnect needs. This allows engineers and integrators to maintain consistent BNC connectivity while adapting system layout and cable reach.