Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity BNC Male to Reverse Polarity BNC Female Cable Using RG58 Coax with HeatShrink

Product ID: PE35454/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchRP BNC Female Connector Crimp/Solder Attachment For RG58Data Icon
PE4716RG58C/UPE4738KitBOM Datasheet

Reverse Polarity BNC Male to Reverse Polarity BNC Female Cable Using RG58 Coax with HeatShrink

PE35454/HS is a reverse polarity BNC male to reverse polarity BNC female cable using RG58 coax. This Pasternack reverse polarity BNC male to reverse polarity BNC female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity male BNC to reverse polarity female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35454/HS BNC reverse polarity male to BNC reverse polarity female cable assembly is constructed with RG58 coax.