Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Cable 48 Inch Length Using 75 Ohm RG59 Coax, RoHS

Product ID: PE3792LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$44.89
25-49$42.65
50-99$40.40
100-249$38.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 175
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length48 inches

Description

BNC Male to BNC Female Cable 48 Inch Length Using 75 Ohm RG59 Coax, RoHS

The PE3792LF-48 is a BNC male to female RF cable designed for RG59B/U coax, offering 75 Ohm cable impedance in a flexible assembly. It supports RF and electronic system integration where a BNC extension or interface transition is needed between connected equipment. Brass connector bodies and gold-plated brass contacts pair with PVC (NC) jacketed RG59B/U coax for reliable physical connectivity.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3792LF-48, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3792LF-48 is built with RG59 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3792LF-48 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 48 inch length using 75 Ohm RG59 coax, RoHS.

Frequently Asked Questions

What is the PE3792LF-48 BNC cable assembly used for?

The PE3792LF-48 is a BNC male to female RF cable assembly used to extend or bridge BNC-connected equipment. It uses flexible RG59B/U coax with 75 Ohm cable impedance and straight BNC interfaces for simple inline connections. Engineers use it in RF and electronic system integration when equipment ports need added reach or easier routing. It is also useful on benches and in service environments where a compact BNC extension cable supports temporary or permanent interconnects.

When would I use a BNC male to female cable instead of an adapter?

A BNC male to female cable like the PE3792LF-48 is used when spacing, reach, or cable flexibility matters more than rigid port coupling. It combines a male-to-female BNC interface with RG59B/U coax, allowing connected devices to be separated physically. Bench setups and installed systems often need this when connectors are hard to access or equipment layout changes. The cable format also reduces mechanical stress at the equipment port compared with stacking a rigid adapter directly on a jack.

Is the PE3792LF-48 suitable for RG59-based coax systems?

The PE3792LF-48 is intended for applications that use RG59-based coax because the assembly is constructed with RG59B/U flexible cable. Its cable impedance is 75 Ohm, which aligns with systems and interconnect paths built around RG59 cable practices. Engineers commonly choose it for legacy video, RF distribution, and bench connections that already use this cable family. It is especially practical when a BNC male to female interface is needed without changing the installed cable type.

What construction details matter on the PE3792LF-48 cable assembly?

The PE3792LF-48 uses brass connector bodies, brass contacts, and gold contact plating to support dependable physical connection points. It also combines Delrin dielectric on one connector, Teflon dielectric on the other, and a PVC (NC) cable jacket. These materials matter in bench and integration work where repeated mating and routine handling are common requirements. Engineers evaluating fit and durability often look at these details first because they affect interface compatibility, cable handling, and maintenance planning.