Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Bulkhead Cable 48 Inch Length Using RG8 Coax, RoHS

Product ID: PE3440LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$195.99
25-49$186.19
50-99$176.39
100-249$168.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 59
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Female Bulkhead Cable 48 Inch Length Using RG8 Coax, RoHS

The PE3440LF-48 is a BNC bulkhead cable assembly designed for RG8A/U coax, offering 50 Ohm impedance and straight BNC interfaces. It supports RF panel feedthroughs and equipment interconnects where a bulkhead-mounted cable helps route signals through enclosures and panels. Brass connector bodies with nickel plating, silver-plated contacts, and Teflon dielectrics support reliable electrical performance in standard RF setups.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC bulkhead cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3440LF-48, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3440LF-48 is built with RG8 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3440LF-48 can also be used in the other direction and will be BNC female bulkhead to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female bulkhead cable 48 inch length using RG8 coax, RoHS.

Frequently Asked Questions

What is the PE3440LF-48 BNC cable assembly used for?

The PE3440LF-48 is a BNC bulkhead cable assembly used to route 50 Ohm RF signals through panels and equipment enclosures. It uses RG8A/U flexible coax with straight BNC interfaces and standard polarity for in-series RF interconnection. Engineers apply it in lab setups, electronics integration, and cabinet installations where a panel-mounted connection point is required. Its bulkhead style helps create organized external access while maintaining a familiar BNC interface for test equipment and general RF hardware.

When would I choose a BNC bulkhead cable instead of a standard BNC jumper?

A BNC bulkhead cable like the PE3440LF-48 is chosen when an RF path must pass through a panel or enclosure wall. It combines RG8A/U coax, straight BNC interfaces, and a bulkhead mounting style that supports fixed installation points. This approach is useful in racks, instrument panels, and electronics housings that need a secure external BNC connection. Standard jumpers connect devices directly, while a bulkhead cable adds a mounted interface for cleaner access and cable routing.

Is the PE3440LF-48 suitable for general RF and electronics system integration?

The PE3440LF-48 is suitable for general RF and electronics system integration where 50 Ohm BNC interconnects are already used. Its RG8A/U flexible coax, straight connector geometry, and standard BNC interfaces support common integration and routing tasks. Engineers use it in bench systems, enclosed assemblies, and panel feedthrough points that need practical BNC accessibility. The construction supports organized cable transitions between internal hardware and external instruments without changing connector families.

What construction details make the PE3440LF-48 practical for installed RF connections?

The PE3440LF-48 uses brass connector bodies with nickel plating, silver-plated contacts, and Teflon dielectric materials for standard RF cable assembly construction. These materials are commonly selected for dependable connector performance, repeatable mating, and stable dielectric support in cable interfaces. In installed systems, those details matter because panel access points often see repeated connections during setup, testing, and service. Combined with bulkhead mounting and flexible RG8A/U coax, the assembly fits practical enclosure and equipment integration work.