Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 24 Inch Length Using PE-C240 Coax

Product ID: PE36219-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$102.99
25-49$97.84
50-99$92.69
100-249$88.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length24 inches

Description

BNC Male to BNC Male Cable 24 Inch Length Using PE-C240 Coax

The PE36219-24 is a BNC male to male RF cable designed for in-series coax connections, offering 50 Ohm impedance with PE-C240 flexible cable. It supports RF and electronic system integration where straight BNC terminations simplify bench interconnects and routine equipment hookups. Brass connector bodies with nickel plating, gold-plated contacts, and Teflon dielectric support reliable electrical interfaces in flexible cable assemblies.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our low loss BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE36219-24, can also be known as a low loss BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE36219-24 is built with PE-C240 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 24 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE36219-24 BNC cable used for?

The PE36219-24 is a BNC male to male RF cable used for in-series connections between BNC-equipped devices and assemblies. It uses 50 Ohm PE-C240 flexible coax, straight connectors, and a low loss design for standard RF interconnect needs. Engineers commonly use it on benches, in prototypes, and in integrated electronic systems that rely on BNC interfaces. Its male-to-male configuration helps connect two BNC female ports directly without adding separate adapters or changing the basic cable path.

When would I use a BNC male-to-male cable assembly?

A BNC male-to-male cable assembly is used when two pieces of equipment both present BNC female interfaces that need a direct link. The PE36219-24 supports that role with 50 Ohm impedance, straight BNC connectors, and PE-C240 flexible coax construction. Test benches, lab instruments, and RF subsystems often require this configuration for signal routing between standard BNC connection points. It is especially useful when engineers want a ready-made cable assembly instead of building a custom interconnect from separate components.

Is the PE36219-24 suitable for lab and bench interconnects?

The PE36219-24 is suitable for lab and bench interconnects because it is a flexible BNC cable assembly built for standard RF connections. Its PE-C240 coax, straight connector geometry, and 50 Ohm impedance fit common instrument and electronics bench setups. Engineers use cables like this between signal generators, analyzers, and other BNC-equipped hardware during validation, troubleshooting, and prototype work. The low loss design also supports cleaner signal transfer in everyday bench environments where repeated equipment changes are common.

What makes the PE36219-24 a practical choice for RF system integration?

The PE36219-24 is a practical RF integration cable because it combines standard BNC male interfaces with flexible 50 Ohm PE-C240 coax. It also uses brass connector bodies, gold-plated contacts, nickel-plated bodies, and Teflon dielectric for dependable electrical and mechanical performance. System integrators can use it to join BNC-based modules, subassemblies, and test points in electronic racks or development platforms.