Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 36 Inch Length Using PE-C240 Coax

Product ID: PE38997-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$74.99
25-49$71.24
50-99$67.49
100-249$64.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length36 inches

Description

BNC Male to BNC Male Right Angle Cable 36 Inch Length Using PE-C240 Coax

The PE38997-36 is a BNC male to BNC male cable assembly designed for PE-C240 coax, offering 50 Ohm impedance and an in-series interface. It supports RF and electronic system integration where one straight BNC and one right angle BNC help manage cable routing. Brass connector bodies with gold-plated contacts and Delrin dielectrics support reliable electrical performance in a flexible low loss cable design.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our low loss BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE38997-36, can also be known as a low loss BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE38997-36 is built with PE-C240 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38997-36 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 36 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE38997-36 BNC cable assembly used for?

The PE38997-36 is a BNC male to BNC male cable assembly used to connect 50 Ohm BNC interfaces in RF and electronics systems. It uses PE-C240 low loss flexible coax, with one straight connector and one right angle connector for controlled cable routing. Engineers use this cable in benches, instruments, and integrated assemblies where port spacing or enclosure walls limit straight cable exits. Its in-series BNC configuration helps simplify installation when standard BNC female ports must be linked without adding separate adapters.

When should I choose a right angle BNC cable instead of a straight BNC cable?

A right angle BNC cable like PE38997-36 is useful when equipment layout does not leave enough clearance for a straight connector exit. This assembly combines one straight BNC male and one right angle BNC male while maintaining a 50 Ohm interface on PE-C240 coax. Engineers often choose this layout in test racks, instrument panels, and compact enclosures where cable bend management matters. Using the angled end can reduce strain near the port and help route the cable more cleanly around nearby hardware.

Is the PE38997-36 compatible with standard BNC equipment?

The PE38997-36 is designed for standard BNC interface connections because it uses BNC male connectors with standard polarity on both ends. It is an in-series 50 Ohm cable assembly, so it fits applications that use 50 Ohm BNC female ports and matching impedance paths. Engineers commonly use it with RF instruments, electronics assemblies, and general interconnect setups built around standard BNC connectors. Compatibility depends on matching connector gender, interface style, and impedance rather than using it with other connector series.

What makes PE-C240 coax useful in this BNC cable assembly?

PE-C240 gives the PE38997-36 a flexible low loss coax construction that supports routing through RF systems and electronics assemblies. This cable assembly pairs that coax with brass BNC bodies, gold-plated contacts, and Delrin dielectrics to support dependable connector performance. Engineers select this combination when they need a manageable cable path between standard BNC interfaces in benches or installed equipment. It is especially useful where the right angle end helps fit the cable into tighter spaces without changing the 50 Ohm connection format.