Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 60 Inch Length Using PE-C400 Coax

Product ID: PE35874-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Male Cable 60 Inch Length Using PE-C400 Coax

The PE35874-60 is a BNC male to BNC male cable assembly designed for PE-C400 coax, offering 50 Ohm impedance and straight in-series connections. It connects RF instruments, subsystems, and bench setups that need a flexible low loss cable with standard BNC interfaces. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and a PE jacket support dependable electrical performance in general RF environments.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our low loss BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE35874-60, can also be known as a low loss BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE35874-60 is built with PE-C400 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 60 inch length using PE-C400 coax.

Frequently Asked Questions

What is the PE35874-60 BNC cable assembly used for?

The PE35874-60 is a BNC male to BNC male cable assembly used to connect 50 Ohm RF equipment with standard BNC interfaces. It uses PE-C400 flexible coax, straight connectors, brass bodies, silver-plated contacts, and PTFE dielectric materials for general RF interconnect needs. Engineers use it for bench setups, subsystem patching, and electronic integration where a low loss cable supports clean signal routing. Its male-to-male in-series format fits applications that need a direct connection between two BNC female ports.

When would I choose a BNC male to BNC male cable like PE35874-60?

You would choose the PE35874-60 when two devices have BNC female ports and require a 50 Ohm cable assembly between them. This assembly uses flexible PE-C400 coax and straight BNC male connectors, which helps with routine routing in racks, benches, and enclosures. It is useful in RF labs and electronics work where standard BNC terminations simplify temporary or permanent signal path connections. The low loss design also makes it a practical option when cable performance matters alongside easy handling.

Is the PE35874-60 compatible with standard 50 Ohm BNC equipment?

Yes, the PE35874-60 is built for standard 50 Ohm BNC applications because both connectors are BNC male and each side is rated at 50 Ohm. It uses an in-series connection type with standard polarity and straight connector geometry, which aligns with many common RF and electronic interfaces. Engineers commonly use assemblies like this for instrument hookups, subsystem links, and bench patching where BNC connectivity is already established. It should be selected when the mating equipment also uses standard 50 Ohm BNC female ports.

What makes the PE35874-60 suitable for general RF and electronics integration?

The PE35874-60 suits general RF and electronics integration because it combines a standard BNC interface with 50 Ohm PE-C400 coax. Its flexible low loss design helps installers route the cable through benches or assemblies without changing the required BNC male terminations. Brass connector bodies, silver-plated contacts, and PTFE dielectric materials support dependable interconnect performance in typical lab and system environments. That combination makes it useful for prototypes, repairs, and equipment links that need a straightforward coaxial jumper.