Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 24 Inch Length Using PE-SR402AL Coax

Product ID: PE34164LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm
Length24 inches

Description

BNC Male to BNC Male Cable 24 Inch Length Using PE-SR402AL Coax

The PE34164LF-24 is a BNC male to BNC male semi-rigid cable assembly designed for PE-SR402AL coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where stable in-series BNC connections are needed between instruments, modules, and interconnected assemblies. Brass connector bodies with gold-plated brass contacts and PTFE and Teflon dielectrics support 1.4:1 maximum VSWR across the specified range.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE34164LF-24, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE34164LF-24 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 24 inch length using PE-SR402AL coax.

Frequently Asked Questions

What is the PE34164LF-24 BNC cable assembly used for?

The PE34164LF-24 is a BNC male to BNC male semi-rigid cable assembly used to connect 50 Ohm BNC interfaces. It uses PE-SR402AL coax, supports DC to 4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers often use it between instruments, RF modules, and integrated electronic assemblies that require straight in-series BNC connections. Its semi-rigid construction also helps maintain fixed routing in laboratory setups and controlled system installations where cable position matters.

When should I choose a semi-rigid BNC cable instead of a flexible cable?

A semi-rigid BNC cable like PE34164LF-24 is a good choice when the cable path should remain fixed after installation. This assembly uses PE-SR402AL coax with straight BNC male connectors, 50 Ohm impedance, and DC to 4 GHz coverage. Engineers select it for benches, enclosures, and integrated systems where repeatable routing is more important than frequent flexing. It is especially useful in compact builds that benefit from stable cable positioning and consistent connector orientation.

Is the PE34164LF-24 compatible with standard 50 Ohm BNC equipment?

Yes, the PE34164LF-24 is designed for standard 50 Ohm BNC interfaces on both ends of the cable assembly. It has BNC male connectors with standard polarity, straight bodies, and solder attachment methods matched to PE-SR402AL coax. This makes it suitable for linking compatible instruments, panels, and modules in RF and electronics environments. Users should still confirm that both mating ports are BNC female and part of a 50 Ohm signal path.

Why would engineers use a BNC male-to-male cable for bench and system integration?

Engineers use a BNC male-to-male cable like PE34164LF-24 to join two BNC female interfaces in one 50 Ohm path. The assembly combines straight BNC male connectors, brass construction, gold-plated brass contacts, and DC to 4 GHz performance. These characteristics fit laboratory benches, prototype assemblies, and electronic subsystems that need dependable BNC interconnects. The semi-rigid PE-SR402AL cable also helps preserve routing geometry when the installation should stay fixed over time.